Power supply cable for VFDs and motors, suitable for cable tray (TC-ER rated), conduit, raceways, and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. It's flexible design is ideal or use on operation processes in accordance with he NEC® Articles 336, 501 and 502 including, but not limited to: fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses, assembly lines, food and beverage, wind energy and data centers. Cable is rated for -40C Cold Bend and Impact. Multiple approvals for multiple applications.
| Cond. Size | 12 AWG 12 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 65 65 | |
| Diameter Over Conductor (in) (cm) | 0.094 0.24 | inch cm |
| Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
| Ground Size | 3x16 3x16 | |
| Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
| Approx. OD (in) (cm) | 0.470 1.19 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 112 167 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 173 257 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.