| Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
| No. of Conductors | 2 2 | |
| Stranding | Stranded Stranded | |
| Nom. OD (mils) (mm) | 636 16.15 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 144 214 | lbs/1000' kgs/km |
| Size (AWG) | 10 10 | |
| Ground Size UOM | AWG AWG | |
| Size (AWG) | 12 12 | |
| Conductor Colors | YLW, GRY, LBU YLW, GRY, LBU |