4-61 SD CU SGX SAE PURPLE 125C 500 FT LW23 F040830307

Southwire #: F040830307

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
DARK-BLUE
DARK-RED
ORANGE
PURPLE
RED
WHITE
YELLOW
Packaging

Application & Features

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Size (AWG or kcmil) (mm2) 4 AWG 4 AWG
No. of Strands 61 61
Nom. OD (mils) (mm) 374 9.50 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 165 246 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with cross-link insulation
  2. Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.