1-259 SD CU SGT BLACK 105C 500 FT LW21 F010140300

Southwire #: F010140300
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
Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Size (AWG or kcmil) (mm2) 1 AWG 1 AWG
No. of Strands 259 259
Nom. OD (mils) (mm) 458 11.63 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 315 469 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with PVC, rubber, TPR or cross-link insulation
  2. Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.