Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | F2T0230800 F2T0230800 | |
Size (AWG or kcmil) (mm2) | 2/0 AWG 2/0 AWG | |
No. of Strands | 1330 1330 | |
Nom. OD (mils) (mm) | 622 15.80 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 528 786 | lbs/1000' kgs/km |