SPEC: 53005

14-41 CU AWM 3271/3289/3321/3505/CL1503 AWM I A XLP 600V BLUE 10000 FT SPEC53005 F140421806

Southwire #: F140421806

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
DARK BLUE
DARK GREEN
GRAY
GREEN
GREEN WITH YELLOW STRIPE
ORANGE
PURPLE
RED
WHITE
YELLOW
Packaging

Application & Features

Designed for use as internal wiring of electrical equipment, control panels, and appliances or for use as motor leads where not subject to movement or mechanical damage.

  • AWM Style 3271: 125°C Dry
  • AWM Style 3289: 150°C Dry
  • AWM Style 3321: 150°C Dry
  • AWM Style 3505: 150°C Dry
  • CL1503: 150°C Dry
  • AWM I A: 150°C Dry

  • Rated for FT1

    Specifications

    Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
    No. of Strands 41 41
    Insulation Thickness (mils) (mm) 30 0.76 mils mm
    Nom. OD (mils) (mm) 136 3.45 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 19 28 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • UL 758 Standard for Appliance Wiring Material
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Flexible stranded bare or tinned copper per ASTM B3 or B33
    2. Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.