SPEC: 53005

Flexible Hook-Up Wire/Appliance Wire Style 3321 SPEC53005

150°C Dry. 600 Volts. Flexible Stranded Copper Conductor. XLPE Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Designed for use as internal wiring of electrical equipment, control panels, and appliances or for use as motor leads where not subject to movement or mechanical damage.

  • AWM Style 3271: 125°C Dry
  • AWM Style 3289: 150°C Dry
  • AWM Style 3321: 150°C Dry
  • AWM Style 3505: 150°C Dry
  • CL1503: 150°C Dry
  • AWM I A: 150°C Dry

  • Rated for FT1

    Specifications

    Select more options below for part numbers, packaging, and color options:
    Conductor
    Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
    More Options
    22 AWG 22 AWG
    7 7
    30 0.76
    90 2.29
    5 8
    More Options
    20 AWG 20 AWG
    10 10
    30 0.76
    103 2.62
    8 11
    More Options
    18 AWG 18 AWG
    16 16
    30 0.76
    108 2.74
    10 14
    More Options
    16 AWG 16 AWG
    26 26
    30 0.76
    119 3.02
    13 20
    More Options
    14 AWG 14 AWG
    41 41
    30 0.76
    136 3.45
    19 28
    More Options
    12 AWG 12 AWG
    65 65
    30 0.76
    155 3.94
    28 41
    More Options
    10 AWG 10 AWG
    105 105
    30 0.76
    170 4.32
    40 59
    More Options
    8 AWG 8 AWG
    133 133
    45 1.14
    257 6.53
    75 112

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • UL 758 Standard for Appliance Wiring Material
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Flexible stranded bare or tinned copper per ASTM B3 or B33
    2. Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.