Conductor | |||||
Size (AWG or kcmil) (mm2) | No. of Strands | Insulation Thickness (mils) (mm) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
F18621 |
18 AWG
18 AWG
|
16
16
|
|
134
3.40
|
13
19
|