Multiconductor Unshielded Cable, Plenum GEN45

Genesis® Unshielded Multiconductor Cables offer a versatile solution for various signal and limited-power transmission applications.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Plenum Rated Unshielded Multiconductor Cable is suitable for installation as follows:

  • In fabricated ducts as described in NEC 300.22(B).
  • In other spaces used for environmental air as described in NEC 300.22(C).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
22 AWG 22 AWG
2 2
Stranded Stranded
Unshielded Unshielded
9 13
More Options
22 AWG 22 AWG
4 4
Solid Solid
Unshielded Unshielded
13 19
More Options
22 AWG 22 AWG
4 4
Stranded Stranded
Unshielded Unshielded
15 22
More Options
22 AWG 22 AWG
6 6
Stranded Stranded
Unshielded Unshielded
21 32
More Options
22 AWG 22 AWG
8 8
Stranded Stranded
Unshielded Unshielded
27 41
More Options
22 AWG 22 AWG
10 10
Stranded Stranded
Unshielded Unshielded
33 50
More Options
22 AWG 22 AWG
12 12
Stranded Stranded
Unshielded Unshielded
40 60
More Options
18 AWG 18 AWG
2 2
Solid Solid
Unshielded Unshielded
15 23
More Options
18 AWG 18 AWG
2 2
Stranded Stranded
Unshielded Unshielded
16 24
More Options
18 AWG 18 AWG
3 3
Stranded Stranded
Unshielded Unshielded
23 34
More Options
18 AWG 18 AWG
4 4
Stranded Stranded
Unshielded Unshielded
29 43
More Options
18 AWG 18 AWG
6 6
Stranded Stranded
Unshielded Unshielded
42 62
More Options
18 AWG 18 AWG
8 8
Stranded Stranded
Unshielded Unshielded
54 81
More Options
18 AWG 18 AWG
10 10
Stranded Stranded
Unshielded Unshielded
67 99
More Options
16 AWG 16 AWG
2 2
Stranded Stranded
Unshielded Unshielded
23 35
More Options
16 AWG 16 AWG
3 3
Stranded Stranded
Unshielded Unshielded
33 49
More Options
16 AWG 16 AWG
4 4
Stranded Stranded
Unshielded Unshielded
42 63
More Options
14 AWG 14 AWG
2 2
Stranded Stranded
Unshielded Unshielded
35 52
More Options
14 AWG 14 AWG
4 4
Stranded Stranded
Unshielded Unshielded
65 97
More Options
12 AWG 12 AWG
2 2
Stranded Stranded
Unshielded Unshielded
52 77

Standards & References

Genesis® Plenum Rated Unshielded Multiconductor Cable meets or exceeds the following:

  • NFPA 262 - Plenum Rated
  • CSA C22.2 No. 2556 - FT6 Rated
  • UL 444 - Communication Cables, Type CMP (22 AWG - 16 AWG)
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLP
  • UL 13 - Power-Limited Circuit Cables, Type CL3P
  • REACH/RoHS Compliant

Construction

Genesis® Plenum Rated Unshielded Multiconductor Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Low-Smoke PVC insulation.
  3. Plenum PVC jacket.
  4. Durable rip cord for efficient jacket stripping and removal.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable. Speed Bag variations use sequential length markings.
  6. Rated for 300 Volts
  7. Rated for -20 °C to 75 °C.