Genesis® Plenum Rated Unshielded Multiconductor Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Conductors | 10 10 | |
Stranding | Stranded Stranded | |
Shielding | Unshielded Unshielded | |
Nominal Total Weight (lbs/1000') (kgs/km) | 67 99 | lbs/1000' kgs/km |
Genesis® Plenum Rated Unshielded Multiconductor Cable meets or exceeds the following:
Genesis® Plenum Rated Unshielded Multiconductor Cable features the following quality and convenience characteristics: