Genesis® General Purpose Rated Broadband CATV Coaxial Cable is suitable for installation as follows:
| Style | RG6 RG6 | |
| Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
| Material | CCS CCS | |
| Shielding | Dual Dual | |
| Nominal Total Weight (lbs/1000') (kgs/km) | 29 43 | lbs/1000' kgs/km |
Genesis® General Purpose Rated Broadband CATV Coaxial Cable meets or exceeds the following:
Genesis® General Purpose Rated Broadband CATV Coaxial Cable features the following quality and convenience characteristics: