Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
| Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
| No. of Conductors | 4 4 | |
| No. of Strands | 65 65 | |
| Nom. OD (mils) (mm) | 666 16.92 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 243 362 | lbs/1000' kgs/km |
| Allowable Ampacity | 20 20 | |
| Nom. DC Resistance (Conductor) | 1.66 1.66 | |
| Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |