Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 55039802 55039802 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 41 41 | |
Nom. OD (mils) (mm) | 522 13.26 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 137 204 | lbs/1000' kgs/km |
Allowable Ampacity | 18 18 | |
Nom. DC Resistance (Conductor) | 2.64 2.64 | |
Conductor Colors | BLACK/WHITE/GREEN BLACK/WHITE/GREEN |