Southwire Royal® Non-UL/Non-CSA SOOW cord is designed for use with industrial equipment, heavy tools, battery chargers, portable lights and power extensions, suitable for outdoor applications. The cable is rated -40°C to 90°C, sunlight, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2023 National Electrical Code.
| Conductor | ||||||||
| Size (AWG or kcmil) (mm2) | No. of Conductors | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | Nom. DC Resistance (Conductor) | Conductor Colors | |
| More Options |
8 AWG
8 AWG
|
2
2
|
133
133
|
615
15.62
|
218
325
|
40
40
|
0.72
0.72
|
BLACK/WHITE
BLACK/WHITE
|
| More Options |
8 AWG
8 AWG
|
3
3
|
133
133
|
645
16.38
|
290
431
|
40
40
|
0.72
0.72
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
| More Options |
8 AWG
8 AWG
|
4
4
|
133
133
|
715
18.16
|
376
560
|
35
35
|
0.72
0.72
|
BLACK/WHITE/RED/GREEN
BLACK/WHITE/RED/GREEN
|
| More Options |
8 AWG
8 AWG
|
5
5
|
133
133
|
834
21.18
|
492
732
|
28
28
|
0.72
0.72
|
BLACK/WHITE/RED/GREEN/ORANGE
BLACK/WHITE/RED/GREEN/ORANGE
|
| More Options |
6 AWG
6 AWG
|
2
2
|
133
133
|
721
18.31
|
337
501
|
55
55
|
0.4
0.4
|
BLACK/WHITE
BLACK/WHITE
|
| More Options |
6 AWG
6 AWG
|
3
3
|
133
133
|
726
18.44
|
419
624
|
55
55
|
0.4
0.4
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
| More Options |
6 AWG
6 AWG
|
4
4
|
133
133
|
803
20.40
|
539
803
|
45
45
|
0.4
0.4
|
BLACK/WHITE/RED/GREEN
BLACK/WHITE/RED/GREEN
|
| More Options |
6 AWG
6 AWG
|
5
5
|
133
133
|
937
23.80
|
702
1044
|
36
36
|
0.4
0.4
|
BLACK/WHITE/RED/GREEN/ORANGE
BLACK/WHITE/RED/GREEN/ORANGE
|
| More Options |
4 AWG
4 AWG
|
3
3
|
133
133
|
825
20.96
|
590
878
|
70
70
|
0.27
0.27
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
| More Options |
4 AWG
4 AWG
|
4
4
|
133
133
|
950
24.13
|
762
1134
|
60
60
|
0.27
0.27
|
BLACK/WHITE/RED/GREEN
BLACK/WHITE/RED/GREEN
|
| More Options |
2 AWG
2 AWG
|
3
3
|
168
168
|
1090
27.69
|
992
1477
|
95
95
|
0.16
0.16
|
BLACK/WHITE/GREEN
BLACK/WHITE/GREEN
|
| More Options |
2 AWG
2 AWG
|
4
4
|
168
168
|
1290
32.77
|
1314
1955
|
80
80
|
0.16
0.16
|
BLACK/WHITE/RED/GREEN
BLACK/WHITE/RED/GREEN
|
| More Options |
2 AWG
2 AWG
|
5
5
|
168
168
|
1373
34.87
|
1654
2461
|
64
64
|
0.16
0.16
|
BLACK/WHITE/RED/GREEN/ORANGE
BLACK/WHITE/RED/GREEN/ORANGE
|
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.