Southwire Type SJTOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -40°C to maximum 105°C.
| Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
| No. of Conductors | 3 3 | |
| No. of Strands | 105 105 | |
| Nom. OD (mils) (mm) | 596 15.15 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 233 346 | lbs/1000' kgs/km |
| Conductor Colors | BLACK/WHITE/GREEN-YELLOW BLACK/WHITE/GREEN-YELLOW |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
! No paper filler