SPEC: 70060

300V SJTOOW Cord with PVC Jacket 105°C SPEC70060

300 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance, and Flame Retardant. UL / CSA listed.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SJTOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -40°C to maximum 105°C.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Conductor Colors
More Options
16 AWG 16 AWG
3 3
26 26
329 8.36
69 102
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
16 AWG 16 AWG
4 4
26 26
360 9.14
79 118
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
14 AWG 14 AWG
3 3
41 41
375 9.53
93 139
BLACK/WHITE/GREEN-YELLOW BLACK/WHITE/GREEN-YELLOW
More Options
12 AWG 12 AWG
3 3
65 65
435 11.05
134 199
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
10 AWG 10 AWG
3 3
105 105
596 15.15
233 346
BLACK/WHITE/GREEN-YELLOW BLACK/WHITE/GREEN-YELLOW

* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
! No paper filler

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-3 Complies with European Directive 2015/863
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • Federal Specification J-C-580B

Construction

  1. Conductor:Class K stranded bare copper per ASTM B3 and B174
  2. Insulation:Moisture and oil resistant Polyvinyl Chloride (PVC)
  3. Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Black Polyvinyl Chloride (PVC). Other colors available upon request.

Resources

There are no downloadable resources for this product.