SPEC: 10080

2/0-7 SD CU CONV 6.21" LH 500 FT SPEC10080 10698951

Southwire #: 10698951

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Specifications

Cond. Size 2/0 AWG 2/0 AWG
Strand Class A A
Cond. Strands 7 7
Cond. Cmil (cmils) (mm) 133100.0 85.87 cmils mm²
Approx. OD (in) (cm) 0.413 1.05 inch cm
Approx. Weight (lbs/1000') (kgs/km) 410 610 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.081 0.12 ohms/1000' ohms/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors

Construction

  1. Conductor:Bare copper solid or compressed class B or C per ASTM B3 and ASTM B8

Resources

There are no downloadable resources for this product.