ACSR/TW-Aluminum Conductor, Steel Reinforced, Trapezoidal Shaped Aluminum Strands
| Codeword | CHUKAR CHUKAR | |
| Size (AWG or kcmil) (mm2) | 1780 KCMIL 1780 KCMIL | |
| No. of Strands | 38 38 | |
| Nom. OD (mils) (mm) | 1445 36.70 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 2119 3153 | lbs/1000' kgs/km |