AAC-All Aluminum Conductor, Bare
Stock # | 10088302 10088302 | |
Codeword | OXLIP OXLIP | |
Size (AWG or kcmil) (mm2) | 4/0 AWG 4/0 AWG | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 521 13.25 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 198 295 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.