Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene. Especially suited for applications requiring superior resistance to mechanical damage. Neutrals are identified by three yellow extruded stripes. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three-phase conductors and one neutral conductor are cabled together to produce the quadruplex cable configuration. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL listed as USE-2 per UL 854 Service-Entrance Cables. These wet-rated cables can be direct buried underground or installed in a duct to power high-intensity street lighting circuits.
| Code Word | Cond. Size | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Diameter Over Insulation (in) (cm) | Num x Neutral Size | Neutral Stranding (mils) (mm) | Neutral Insulation Thickness | Ground Size | Approx. OD (inches) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
SWARTHMORE
SWARTHMORE
|
3/0 AWG
3/0 AWG
|
17
17
|
0.456
1.16
|
80
2.03
|
0.616
1.56
|
1/0
1/0
|
7
0.18
|
80
80
|
AWG
AWG
|
1.456
3.70
|
798
1188
|
| More Options |
WAKE FOREST
WAKE FOREST
|
4/0 AWG
4/0 AWG
|
18
18
|
0.512
1.30
|
80
2.03
|
0.672
1.71
|
2/0
2/0
|
11
0.28
|
80
80
|
AWG
AWG
|
1.588
4.03
|
973
1448
|
| More Options |
SLIPPERY ROCK
SLIPPERY ROCK
|
350 KCMIL
350 KCMIL
|
30
30
|
0.661
1.68
|
95
2.41
|
0.851
2.16
|
4/0
4/0
|
17
0.43
|
80
80
|
KCMIL
KCMIL
|
2.006
5.10
|
1547
2302
|
| More Options |
WOFFORD
WOFFORD
|
500 KCMIL
500 KCMIL
|
37
37
|
0.789
2.00
|
95
2.41
|
0.979
2.49
|
350
350
|
33
0.84
|
95
95
|
KCMIL
KCMIL
|
2.293
5.82
|
2180
3244
|
Notes:
1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Code Word | Cond. Size | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity In Duct 90C | |
| More Options |
SWARTHMORE
SWARTHMORE
|
3/0 AWG
3/0 AWG
|
7.3
18.54
|
4027
1826.61
|
0.105
0.16
|
0.131
0.19
|
0.042
0.06
|
155/175
155/175
|
| More Options |
WAKE FOREST
WAKE FOREST
|
4/0 AWG
4/0 AWG
|
7.9
20.07
|
5078
2303.34
|
0.084
0.13
|
0.105
0.16
|
0.041
0.06
|
180/205
180/205
|
| More Options |
SLIPPERY ROCK
SLIPPERY ROCK
|
350 KCMIL
350 KCMIL
|
12
30.48
|
8400
3810.17
|
0.051
0.08
|
0.064
0.10
|
0.040
0.06
|
250/280
250/280
|
| More Options |
WOFFORD
WOFFORD
|
500 KCMIL
500 KCMIL
|
13.8
35.05
|
12000
5443.10
|
0.036
0.05
|
0.045
0.07
|
0.039
0.06
|
310/350
310/350
|
Notes:
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Triple parallel inductive reactance calculation assumes the phase conductors are adjacent to one another.
3. Conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the Phase conductors only.
6. Ampacity based on 90°C conductor temperature, 20°C ambient, RHO 90, 100% load factor.