Used to supply 3-phase power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for crosslinked polyethylene (XLP) insulated conductors.
Stock # | 55413301 55413301 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Nom. OD (mils) (mm) | 901 22.90 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 343 511 | lbs/1000' kgs/km |
Southwire's quadruplex service drop cable meets or exceeds the following ASTM specifications:
Conductors are concentrically stranded, compressed 1350-H19 aluminum. Insulated with either polyethylene or crosslinked polyethylene (XLP). Neutral messengers are concentrically stranded 6201, AAC, or ACSR. Conductors are manufactured with ridges for phase identification (one conductor one ridge, one conductor two ridges, one conductor plain.)