50 Ft 10/3 SOOW L6-30 Twist-Lock Extension 250V 30A 2P3W p-1035 1035

Southwire #: 1035 Model #: 1035

Spec-Grade Temporary NEMA Power Cables for Heavy Duty Applications

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Heavy-Duty Rubber, Industrial Duty, Type SOOW cable for years of usage and zero compliance issues
  • Excellent resistance to oil and moisture
  • High flexibility, excellent abrasion resistance
  • STW Cable Type
  • Can also be personalized with your name and logo through our custom cord labeling procedure

Specifications

Model # 1035 1035
UPC # 754632010356 754632010356

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;