4" RND FAN RATED BOX 1-1/2"DEEP OW BAR p-54151-CFOW 54151-CFOW

Southwire #: 54151-CFOW Model #: 54151-CFOW

4 in round 1-1/2 in deep boxes with old work bar hangers and side and bottom knockouts are installed in ceiling and walls for mounting heavy fixtures or ceiling fans. Brackets allow the box to be mounted directly onto structural members and provide unobstructed path for the conduit and cable installation.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Installed in ceilings or walls for mounting ceiling fans or heavy light fixtures
  • Kit Includes mounting hardware, NM fitting and dust cover
  • 16" OC Joist Rating: 70 lbs Ceiling Fan / 110 lbs fixture
  • 24" OC Joist Rating: 35 lbs Ceiling Fan / 50 lbs fixture

Specifications

UPC # 032886189739 032886189739

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;