1PK 2X4 LED TROFFER 30/40/50W POWER&CCT SELECT p-F-VTC24/50/PCTS/D F-VTC24/50/PCTS/D

Southwire #: F-VTC24/50/PCTS/D Model #: F-VTC24/50/PCTS/D

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3 wattage Levels and 3 CCT choices in a single fixture, offering functionality of 9 SKUs in 1 fixture
  • Center basket with deep arc shape volumetric design for uniform and smooth light distribution
  • Strong steel housing, white frame with polycarbonate lens
  • Spacious junction box for easy wiring and installation
  • Universal Input Voltage 120-277V
  • Compatible with 15/16" and 9/16" drop ceiling or surface mount installation*
  • Pre-installed clips to safely secure fixture to the T-grid

Specifications

UPC # 751338039193 751338039193
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;