20PK 10W DLC 24" LED T8 CLEAR 5000K UNV p-L2T8B/850/10C/SE L2T8B/850/10C/SE

Southwire #: L2T8B/850/10C/SE Model #: L2T8B/850/10C/SE

Switch on the savings with our LED Linear T8 series. The Clear and Frosted Ballast Bypass models are ideal for T8 and T12 upgrades. Our polycarbonate construction, LED tubes utilize an internal power supply and heatsink with a 240˚ beam angle for glare free, evenly diffused illumination and are rated for up to 50,000 hours. Select models are DLC approved. The 2′, 3′, and 4′ tubes cast neutral to cool white color temperatures providing improved light distribution with consistent coverage over traditional fluorescent sources.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Bypass single-end connection*
  • Polycarbonate lens and aluminum heat sink
  • Non-shunted lampholder included
  • Extremely long life and energy efficient
  • No mercury
  • Easy and safe replacement for fluorescent T8 systems

Specifications

UPC # 751338015708 751338015708
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;