6/24PK 3-WAY A19 3/9/12W(30/70/100) 2700K 'ES' p-LA19/12/27K/3W-46 LA19/12/27K/3W-46

Southwire #: LA19/12/27K/3W-46 Model #: LA19/12/27K/3W-46

Topaz LED 3-Way Omnidirectional A19 and A21 lamps are ideal for both residential and commercial settings including down lights, wall sconces, ceiling fans, table and floor lamps. True omnidirectional light distribution - 300° beam spread. Regulate between focused task lighting, general lighting, and relaxed mood lighting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3 light levels (For use with 3-way light switch)
  • 85% energy savings compared to 100W incandescent
  • Suitable for use in totally enclosed luminaires
  • Long life – up to 10X longer than traditional incandescents
  • RoHS compliant and mercury free
  • Plastic lens material provides shatter protection

Specifications

UPC # 751338019027 751338019027
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;