6/24PK 29W(250W) PAR38 25DEG FLOOD 120-277 50K p-LP38-29-950-NFLUNV LP38-29-950-NFLUNV

Southwire #: LP38-29-950-NFLUNV Model #: LP38-29-950-NFLUNV

Topaz's PAR 38 Narrow Flood Commercial Lamp is 5000K and 90 CRI, providing vibrant color. This lamp features universal operating position (120-277V), commercial grade heat sink for optimal heat dissipation, and dimmable when installed in 120V applications. Suggested applications are commercial, residential, hospitality, indoor recessed track lighting, outdoor security and flood lighting, atriums, vaulted ceilings, churches, and flag lighting.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Specifications

UPC # 751338044128 751338044128

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;