CLIP AND SCREW SET FOR BH1 BH1S OR BH2NC HANGER p-BHC BHC

Southwire #: BHC Model #: BHC

These clip and screw sets are used in conjunction with BH1, BH1S and BH2NC hangers.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Includes clip and screw

Specifications

Model # BHC BHC
UPC # 785592983541 785592983541
Product Height 0.09 0.23 inch cm
Product Width 0.07 0.18 inch cm
Product Weight 0.04 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;