STUD WALL CABLE SUPPORTS, INSULATED, FOR CANADA p-CJIN CJIN

Southwire #: CJIN Model #: CJIN

CJ series stud wall cable supports allow easy installation to secure ROMEX NMSC or MC cables to wood or metal studs

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Cable supports have flared edges for maximum cable protection
  • Can be used to support up to 6 runs of ROMEX NMSC or up to 4 runs of MC and AC cables
  • Zinc plated steel
  • UL Listed
  • Length: 6"
  • Cable Surface: Insulated Rubber

Specifications

Model # CJIN CJIN
UPC # 785592127341 785592127341
Product Height 2.01 5.11 inch cm
Product Width 0.38 0.97 inch cm
Product Weight 1.5 0.68 lbs kg
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;