4-1/2" Round Floor Flange - Stainless Steel p-FBF-SS FBF-SS

Southwire #: FBF-SS Model #: FBF-SS

METAL CARPET FLANGE - NI 4-1/2"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Finish matches device cover (sold separately)

Specifications

Model # FBF-SS FBF-SS
UPC # 785592120090 785592120090
Product Height 0.37 0.94 inch cm
Product Width 4.2 10.67 inch cm
Product Weight 0.25 0.11 lbs kg
Material Stainless Steel Stainless Steel
Standard Package 1 1

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;