1-1/4" UL LISTED LIQ TIGHT COND 200 RL p-6104RUL 6104RUL

Southwire #: 6104RUL

1-1/4" UL LISTED LIQ TIGHT COND 200 RL

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Crush and corrosion resistant steel core for lasting mechanical protection

  • Durable PVC jacket is oil, heat and sunlight resistant (UV)
  • Smooth interior for easy wire pull through
  • 3/8" thru 1-1/4" with continuous bonding strip

Specifications

UPC # 751338038271 751338038271

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;