1-1/2" UL LISTED LIQUIDTIGHT CONDUIT 100 p-6105RUL 6105RUL

Southwire #: 6105RUL

1-1/2" UL LISTED LIQUIDTIGHT CONDUIT 100

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Crush and corrosion resistant steel core for lasting mechanical protection

  • Durable PVC jacket is oil, heat and sunlight resistant (UV)
  • Smooth interior for easy wire pull through
  • 3/8" thru 1-1/4" with continuous bonding strip

Specifications

UPC # 751338038288 751338038288

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;