30" 120LBS NAT CT METAL PAWL p-BR30LMP9-L BR30LMP9-L

Southwire #: BR30LMP9-L Model #: BR30LMP9-L

Southwire Cable Ties with a Stainless Steel Pawl are made for superior wire management. Strong, durable 304 stainless steel tooth construction for enhanced durability and strength. Manufactured using Polyamide 6.6 suitable for indoors (Natural) and Outdoors (UV Resistant Black)

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Stainless Steel Pawl provides a secure and reliable self locking mechanism
  • Safely and easily secures wire bundles and harness components
  • cULus Listed per UL Standard 62275, Type 21/21S and Suitable for Air Handling Spaces (AH-2)
  • Manufactured using Polyamide 6.6

Specifications

UPC # 032886311680 032886311680
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;