HDFPC-DLO is a 2kV flexible power cable with a variety of possible applications such as but not limited to: Drilling rigs, railroad and transit car wiring, mining and other industrial equipment, and as flexible motor leads and wind turbine applications. The cable is suited for use in wet and dry areas, conduits, ducts, troughs, trays, and where superior electrical properties are desired. HDFPC-DLO is oil, heat, flame, abrasion, and sunlight resistant. Approved for use per the NEC® as Type RHH/RHW-2 and per the CE Code as 2kV Type RW90. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Sizes 1/0 and Larger Rated For CT Use.
| Cond. Size | 313.3 KCMIL 313.3 KCMIL | |
| Cond. Strands | 779 779 | |
| Strand Class | I I | |
| Conductor Number | 1 1 | |
| Diameter Over Conductor (in) (cm) | 0.650 1.65 | inch cm |
| Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
| Jacket Thickness (mils) (mm) | 70 1.78 | mils mm |
| Jacket Color | BK BK | |
| Approx. OD (in) (cm) | 0.980 2.49 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1139 1695 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 0.039 0.06 | ohms/1000' ohms/km |
| Max Pull Tension (lbs) (kg) | 2506 1136.70 | lbs kg |