500-37 HD CU BARE MESSENGER TRANSIT WIRE

Southwire #: 58874499

Messenger Wire for Transit Systems

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

For use in Trolley and High Speed Rail applications as supports for contact and dropper wires in overhead catenary systems. Southwire’s messenger wire is designed for long service life with the ability to maintain rugged strength through sustained performance.

  • Pure Copper
  • Flexible to Wind and Vibration
  • Durable and Reliable Support
  • Mechanically Rugged
  • High Tensile Strength and Breaking Load
  • RoHS/Proposition 65 Compliant

Specifications

Stock # 58874499 58874499
No. of Conductors 0 0
Size (AWG or kcmil) (mm2) 500 KCMIL 500 KCMIL
No. of Strands 37 37
Nom. OD (mils) (mm) 813 20.66 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1544 2297 lbs/1000' kgs/km

Standards & References

  • ASTM B1: Hard-Drawn Copper
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B33: Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B787: 19 Wire Combination Unilay-Stranded Copper Conductors

Construction

Resources

There are no downloadable resources for this product.