SPEC: 48204

250-37 CU 140 MILS NL-EPR 2400V N/S WET/DRY SOLONON-TS JACKET (5kV NON-UL) SPEC48204 13899899

Southwire #: 13899899

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire 2400V No Lead NL-EPR/SOLONON Traction Power Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO jacket. Meets Flame Spread and Smoke Release requirements of NFPA 130. Rated for 1000 lb/ft maximum sidewall pressure.

Specifications

Cond. Size 250 KCMIL 250 KCMIL
Cond. Strands 37 37
Strand Class B B
Conductor Number 1 1
Cond. Shape CU CU
Diameter Over Conductor (in) (cm) 0.558 1.42 inch cm
Insulation Thickness (mils) (mm) 140 3.56 mils mm
Jacket Thickness (mils) (mm) 110 2.79 mils mm
Approx. OD (in) (cm) 1.112 2.82 inch cm
Approx. Weight (lbs/1000') (kgs/km) 1179 1755 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 2000 907.18 lbs kg

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems (1/0 AWG and larger)
  • AREMA 10.3.13 Recommended Design Criteria for Low-Smoke Halogen Free (LSHF) Polymeric Cable Jackets

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8 (tinned copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:No Lead Ethylene Propylene Rubber (NL-EPR)
  4. Overall Jacket:Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS)

Resources

There are no downloadable resources for this product.