This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221 with an overall flame retardant saturated braid. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell Tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).
Stock # | 56968202 56968202 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 7 7 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 62 92 | lbs/1000' kgs/km |
Allowable Ampacity at 75C | 35 35 | |
Allowable Ampacity at 90C | 40 40 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
DC Resistance at 25°C | 1.08 1.08 |