6-65 TINNED CU TELCO L2 GRAY 6000 FT TCP3 57158301

Southwire #: 57158301

Limited smoke, Non-halogenated Insulation, 105°C Dry, 60°C Wet

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BLUE WITH BLACK STRIPE
GRAY
GRAY WITH BLACK STRIPE
GREEN
RED
RED WITH BLACK STRIPE
Packaging

Application & Features

This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell tower applications.

Specifications

Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Strands 65 65
Nominal Total Weight (lbs/1000') (kgs/km) 118 176 lbs/1000' kgs/km
Allowable Ampacity at 75C 65 65
Allowable Ampacity at 90C 75 75
Insulation Thickness (mils) (mm) 60 1.52 mils mm
DC Resistance at 25°C 0.436 0.436

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Type RHH, FT4-ST1, VW-1, 600 Volts DC or AC
  • UL 2731 Telecommunications Central Office Power Cable
  • CSA AWM IB 105°C 600V. FT4-ST1
  • IEC including 60674 and 60332
  • RoHS Complaint, Lead-Free, Silicone-Free
  • KS-24194™ List 2
  • ATIS-0600017.2014 Non-Halogenated DC Power Wire and Cable for Telecommunications Power Systems
  • Telcordia GR-347-CORE
  • REACH - European Community Regulation

Construction

  1. Conductor:Class K (14-10 AWG), Class I modified bunched (8 and 6 AWG) or rope bunched (4 AWG and larger) tinned copper
  2. Separator:Opaque Mylar tape
  3. Insulation:Limited smoke, non-halogenated, 105°C Dry, 60°C Wet TelcoHyde® 5221. Conforms to UL 44, UL 758, CSA C22.2 No. 210-11, and Telcordia Specification GR-347- CORE. Insulation has a Limiting Oxygen Index of 35%

Resources

There are no downloadable resources for this product.