This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).
| Size (AWG or kcmil) (mm2) | 350 KCMIL 350 KCMIL | |
| No. of Strands | 888 888 | |
| Nominal Total Weight (lbs/1000') (kgs/km) | 1268 1887 | lbs/1000' kgs/km |
| Allowable Ampacity at 75C | 310 310 | |
| Allowable Ampacity at 90C | 350 350 | |
| Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
| DC Resistance at 25°C | 0.0334 0.0334 |