Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Only UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
| Conductor | ||||||
| No. of Conductors | Size (AWG or kcmil) (mm2) | No. of Strands | Insulation Thickness (mils) (mm) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
| More Options |
3
3
|
14 AWG
14 AWG
|
7
7
|
30
0.76
|
390
9.91
|
96
143
|
| More Options |
4
4
|
14 AWG
14 AWG
|
7
7
|
30
0.76
|
424
10.77
|
113
168
|
| More Options |
12
12
|
14 AWG
14 AWG
|
7
7
|
30
0.76
|
692
17.58
|
307
457
|
| More Options |
19
19
|
14 AWG
14 AWG
|
7
7
|
30
0.76
|
805
20.46
|
455
678
|
| More Options |
3
3
|
12 AWG
12 AWG
|
7
7
|
30
0.76
|
428
10.89
|
122
182
|
| More Options |
4
4
|
12 AWG
12 AWG
|
7
7
|
30
0.76
|
467
11.88
|
153
228
|
| More Options |
2
2
|
10 AWG
10 AWG
|
7
7
|
30
0.76
|
452
11.49
|
125
186
|
| More Options |
4
4
|
10 AWG
10 AWG
|
7
7
|
30
0.76
|
557
14.16
|
229
340
|
| More Options |
5
5
|
10 AWG
10 AWG
|
7
7
|
30
0.76
|
591
15.02
|
282
420
|
| More Options |
7
7
|
10 AWG
10 AWG
|
7
7
|
30
0.76
|
657
16.69
|
365
543
|
| More Options |
9
9
|
10 AWG
10 AWG
|
7
7
|
30
0.76
|
789
20.05
|
524
781
|
| More Options |
12
12
|
10 AWG
10 AWG
|
7
7
|
30
0.76
|
908
23.08
|
634
944
|
| More Options |
19
19
|
10 AWG
10 AWG
|
7
7
|
30
0.76
|
1077
27.37
|
1026
1527
|
| More Options |
3
3
|
2 AWG
2 AWG
|
7
7
|
45
1.14
|
986
25.06
|
886
1319
|