SDR 13.5 Empty Duct CIC45

Commonly installed from transformer to transformer or as underground cables exiting substations.

Download Category Specifications
Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Size (AWG or kcmil) Wall Type Nom. OD (mils) (mm) Minimum Wall Thickness Nominal Inside Diamater (mils) (mm) Min. Bend Radius (in) (cm) Maximum Pulling Tension Nominal Total Weight (lbs/1000') (kgs/km) Tape Type Color Stripe Color
More Options
4 4
EPEC-13.5 EPEC-13.5
4500 114.30
4.5 4.5
3 0.10
50 127.00
9265 9265
1913 2846
NONE NONE
GRAY GRAY
NONE NONE

Standards & References

Construction