SDR 11 Empty Duct CIC44

Commonly installed from transformer to transformer or as underground cables exiting substations.

Download Category Specifications
Excel Table

Application & Features

Specifications

Select more options below for part numbers, packaging, and color options:
Size (AWG or kcmil) Wall Type Nom. OD (mils) (mm) Minimum Wall Thickness Nominal Inside Diamater (mils) (mm) Min. Bend Radius (in) (cm) Maximum Pulling Tension Nominal Total Weight (lbs/1000') (kgs/km) Tape Type Color Stripe Color
More Options
2 2
EPEC-11 EPEC-11
2375 60.33
1.66 1.66
1 0.04
18 45.72
1260 1260
642 955
NONE NONE
ORANGE ORANGE
NONE NONE

Standards & References

Construction