Commonly installed from transformer to transformer or as underground cables exiting substations
| Size (AWG or kcmil) | 4 4 | |
| Wall Type | SCH40 SCH40 | |
| Nom. OD (mils) (mm) | 4500 114.30 | mils mm |
| Minimum Wall Thickness | 1.66 1.66 | |
| Nominal Inside Diamater (mils) (mm) | 1 0.04 | mils mm |
| Min. Bend Radius (in) (cm) | 18 45.72 | inch cm |
| Maximum Pulling Tension | 1260 1260 | |
| Nominal Total Weight (lbs/1000') (kgs/km) | 1393 2074 | lbs/1000' kgs/km |
| Tape Type | NONE NONE | |
| Color | GRAY GRAY | |
| Stripe Color | NONE NONE |