Stock # | 56370701 56370701 | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Size (AWG) | 10 10 | |
Nom. OD (mils) (mm) | 414 10.52 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 132 196 | lbs/1000' kgs/km |