Rated 75°C, 600V, Water Well Cable, Moisture Resistant
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
563704 | 3 3 | 14 AWG 14 AWG | 1 1 | 45 1.14 | 14 14 | 373 9.47 | 89 132 | ||
563705 | 2 2 | 12 AWG 12 AWG | 1 1 | 45 1.14 | 12 12 | 345 8.76 | 92 137 | ||
563706 | 3 3 | 12 AWG 12 AWG | 1 1 | 45 1.14 | 12 12 | 414 10.52 | 123 183 | ||
563707 | 2 2 | 10 AWG 10 AWG | 1 1 | 45 1.14 | 10 10 | 414 10.52 | 132 196 | ||
563708 | 3 3 | 10 AWG 10 AWG | 1 1 | 45 1.14 | 10 10 | 462 11.73 | 176 262 | ||
566485 | 3 3 | 8 AWG 8 AWG | 19 19 | 60 1.52 | 10 10 | 670 17.02 | 306 456 | ||
563711 | 3 3 | 6 AWG 6 AWG | 19 19 | 60 1.52 | 8 8 | 645 16.40 | 402 599 | ||
563712 | 3 3 | 4 AWG 4 AWG | 19 19 | 60 1.52 | 8 8 | 792 20.12 | 564 840 |