| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Color | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
16 AWG
16 AWG
|
2
2
|
26
26
|
0.059
0.15
|
Black
Black
|
0.305
0.77
|
16
24
|
37
55
|
| More Options |
14 AWG
14 AWG
|
2
2
|
41
41
|
0.073
0.19
|
Black
Black
|
0.341
0.87
|
25
37
|
45
67
|
| More Options |
12 AWG
12 AWG
|
2
2
|
65
65
|
0.094
0.24
|
Black
Black
|
0.357
0.91
|
40
60
|
66
98
|
| More Options |
10 AWG
10 AWG
|
2
2
|
104
104
|
0.117
0.30
|
Black
Black
|
0.443
1.13
|
64
95
|
94
140
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Max Pull Tension (lbs) (kg) | Min. Bend Radius (in) (cm) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C |
|
16 AWG
16 AWG
|
2
2
|
4.487
6.68
|
5.406
8.05
|
0.033
0.05
|
|
1.2
3.05
|
-
-
|
18
18
|
|
14 AWG
14 AWG
|
2
2
|
2.814
4.19
|
3.391
5.05
|
0.058
0.09
|
65
29.48
|
1.4
3.56
|
20
20
|
25
25
|
|
12 AWG
12 AWG
|
2
2
|
1.774
2.64
|
2.137
3.18
|
0.054
0.08
|
104
47.17
|
1.4
3.56
|
25
25
|
30
30
|
|
10 AWG
10 AWG
|
2
2
|
1.111
1.65
|
1.339
1.99
|
0.050
0.07
|
166
75.30
|
1.8
4.57
|
35
35
|
40
40
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.