Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators & lifts, extruders, crushers and presses. Can be used in accordance with NEC®Articles 336, 501 and 502.
| Cond. Size | 12 AWG 12 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 65 65 | |
| Diameter Over Conductor (in) (cm) | 0.094 0.24 | inch cm |
| Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
| Drain Wire | 1x12 1x12 | |
| Diameter Over Shield (in) (cm) | 0.511 1.30 | inch cm |
| Jacket Thickness (mils) (mm) | 62 1.57 | mils mm |
| Approx. OD (in) (cm) | 0.635 1.61 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 131 195 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 269 400 | lbs/1000' kgs/km |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.