Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
| Cond. Size | 500 KCMIL 500 KCMIL | |
| Conductor Number | 1 1 | |
| Cond. Strands | 259 259 | |
| Diameter Over Conductor (in) (cm) | 0.890 2.26 | inch cm |
| Insulation Thickness (mils) (mm) | 105 2.67 | mils mm |
| Jacket Thickness (mils) (mm) | 65 1.65 | mils mm |
| Approx. OD (inches) (cm) | 1.252 3.18 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 1579 2350 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 1924 2863 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.