Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.
| Cond. Size | 2000 KCMIL 2000 KCMIL | |
| Conductor Number | 1 1 | |
| Cond. Strands | 127 127 | |
| Diameter Over Conductor (in) (cm) | 1.583 4.02 | inch cm |
| Insulation Thickness (mils) (mm) | 115 2.92 | mils mm |
| Jacket Thickness (mils) (mm) | 95 2.41 | mils mm |
| Approx. OD (in) (cm) | 2.031 5.16 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 6175 9189 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 6903 10273 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.