Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Exposed runs (TC-ER) per NEC 336.10. Silicone Free. VW-1 Rated.
Stock # | 40864199 40864199 | |
No. of Conductors | 7 7 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Nom. OD (mils) (mm) | 477 12.13 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 238 354 | lbs/1000' kgs/km |